Studio Shot

400 mm (16 in)

Width
16.0 in
400.0 mm
Capacity
1.3 ft³
37.0 l
Weight
80.0 lb
36.0 kg

Product Specifications for 400 mm (16 in)

See how 400 mm (16 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 400 mm (16 in)

View More Offers