Studio Shot

400 mm (16 in)

Width
16.0 in
400.0 mm
Capacity
2.0 ft³
56.0 l
Weight
106.0 lb
48.0 kg

Product Specifications for 400 mm (16 in)

See how 400 mm (16 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 400 mm (16 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.