Studio Shot

500 mm (20 in)

Width
20.0 in
500.0 mm
Capacity
2.9 ft³
82.0 l
Weight
128.0 lb
58.0 kg

Product Specifications for 500 mm (20 in)

See how 500 mm (20 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 500 mm (20 in)

View More Offers