600 mm (24 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

These buckets are ideal for digging in soft to moderate ground.

Units:
Width 24.0 in 600.0 mm Less
Weight 128.0 lb 58.0 kg Less

Specifications

Capacity 2.9 ft³ 82.0 l Less

Base Edge Thickness

Base Edge Thickness 0.6 in 16.0 mm Less

Tip Radius

Tip Radius 23.0 in 579.0 mm Less

Interface Type

Interface Type CW05 Coupler CW05 Coupler Less

Application

Designed for a wide variety of applications and materials.

Bucket Design

Formed back wrapper design enhances bucket loading and production.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.

Bucket Shape

Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.

CW Coupler

Designed for use with the CW Coupler Interface, which provides quick bucket changeovers and a wedge style coupler design that locks the bucket solidly in place.