Studio Shot

300 mm (12 in)

Width
12.0 in
300.0 mm
Capacity
1.4 ft³
41.0 l
Weight
113.0 lb
51.0 kg

Product Specifications for 300 mm (12 in)

See how 300 mm (12 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 300 mm (12 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.