Studio Shot

600 mm (24 in)

Width
24.0 in
600.0 mm
Capacity
3.7 ft³
105.0 l
Weight
170.0 lb
77.0 kg

Product Specifications for 600 mm (24 in)

See how 600 mm (24 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 600 mm (24 in)

View More Offers