Studio Shot

700 mm (28 in)

Width
28.0 in
700.0 mm
Capacity
4.5 ft³
127.0 l
Weight
192.0 lb
87.0 kg

Product Specifications for 700 mm (28 in)

See how 700 mm (28 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 700 mm (28 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.