Studio Shot

450 mm (18 in)

Width
18.0 in
450.0 mm
Capacity
1.5 ft³
43.0 l
Weight
86.0 lb
39.0 kg

Product Specifications for 450 mm (18 in)

See how 450 mm (18 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 450 mm (18 in)

View More Offers