Studio Shot

450 mm (18 in)

Width
18.0 in
450.0 mm
Capacity
2.0 ft³
56.0 l
Weight
106.0 lb
48.0 kg

Product Specifications for 450 mm (18 in)

See how 450 mm (18 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 450 mm (18 in)

View More Offers