Studio Shot

400 mm (16 in)

Width
16.0 in
400.0 mm
Capacity
2.2 ft³
61.0 l
Weight
130.0 lb
59.0 kg

Product Specifications for 400 mm (16 in)

See how 400 mm (16 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 400 mm (16 in)

View More Offers