Studio Shot

700 mm (28 in)

Width
28.0 in
700.0 mm
Capacity
7.6 ft³
41.0 l
Weight
355.0 lb
51.0 kg

Product Specifications for 700 mm (28 in)

See how 700 mm (28 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 700 mm (28 in)

View More Offers