Studio Shot

1000 mm (39 in)

Width
39.0 in
400.0 mm
Capacity
3.4 ft³
96.0 l
Weight
135.0 lb
61.0 kg

Product Specifications for 1000 mm (39 in)

See how 1000 mm (39 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 1000 mm (39 in)

View More Offers