Width | 39.4 in 1000.0 mm |
Capacity | 4.4 ft³ 125.0 l |
Weight | 176.4 lb 80.0 kg |
Base Edge Thickness | 0.8 in 20.0 mm |
Tip Radius | 18.4 in 467.0 mm |
Interface Type | CW05 Coupler CW05 Coupler |
Features
Designed for a wide variety of applications and materials.
Formed back wrapper design enhances bucket loading and production.
Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.
Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
Designed for use with the CW Coupler Interface, which provides quick bucket changeovers and a wedge style coupler design that locks the bucket solidly in place.