Studio Shot

1400 mm (55 in)

Width
55.0 in
600.0 mm
Capacity
10.5 ft³
298.0 l
Weight
399.0 lb
181.0 kg

Product Specifications for 1400 mm (55 in)

See how 1400 mm (55 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 1400 mm (55 in)

View More Offers