Studio Shot

1600 mm (63 in)

Width
63.0 in
800.0 mm
Capacity
15.8 ft³
447.0 l
Weight
605.0 lb
275.0 kg

Product Specifications for 1600 mm (63 in)

See how 1600 mm (63 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 1600 mm (63 in)

View More Offers