Studio Shot

1400 mm (55 in)

Width
55.0 in
600.0 mm
Capacity
10.0 ft³
284.0 l
Weight
363.0 lb
165.0 kg

Product Specifications for 1400 mm (55 in)

See how 1400 mm (55 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1400 mm (55 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.