General Duty Bucket

General Duty Bucket 1500 mm (59 in): 346-0919

Width
59.0 in
1500.0 mm
Capacity
2.3 yd³
1.76 m³
Weight
2295.0 lb
1041.0 kg

Product Specifications for General Duty Bucket 1500 mm (59 in): 346-0919

See how General Duty Bucket 1500 mm (59 in): 346-0919 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Check out current offers for the General Duty Bucket 1500 mm (59 in): 346-0919

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.