General Duty Bucket

General Duty Bucket 900 mm (36 in): 438-9799

Width
36.0 in
900.0 mm
Capacity
0.69 yd³
0.53 m³
Weight
905.0 lb
411.0 kg

Product Specifications for General Duty Bucket 900 mm (36 in): 438-9799

See how General Duty Bucket 900 mm (36 in): 438-9799 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 900 mm (36 in): 438-9799

View More Offers