General Duty Bucket

General Duty Bucket 1100 mm (43 in): 571-2946

Width
43.0 in
1100.0 mm
Capacity
0.89 yd³
0.68 m³
Weight
991.0 lb
450.0 kg

Product Specifications for General Duty Bucket 1100 mm (43 in): 571-2946

See how General Duty Bucket 1100 mm (43 in): 571-2946 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 1100 mm (43 in): 571-2946

View More Offers