General Duty Bucket

General Duty Bucket 1200 mm (47 in): 573-4985

Width
47.0 in
1200.0 mm
Capacity
1.43 yd³
1.1 m³
Weight
2068.0 lb
938.0 kg

Product Specifications for General Duty Bucket 1200 mm (47 in): 573-4985

See how General Duty Bucket 1200 mm (47 in): 573-4985 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the General Duty Bucket 1200 mm (47 in): 573-4985

View More Offers