Studio Shot

1067 mm (42 in)

Width
42.0 in
1067.0 mm
Capacity
21.3 ft³
540.0 l
Weight
745.2 lb
338.0 kg

Product Specifications for 1067 mm (42 in)

See how 1067 mm (42 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1067 mm (42 in)

View More Offers