1550mm (62in) Heavy Duty; CW-45

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Heavy Duty Skeleton Buckets for CW-45 couplers on Cat 324-340 excavators are designed for heavy demolition work and rock handling situations.

Units:
Width 62.0 in 1550.0 mm Less
Capacity 2.83 yd³ 2.16 m³ Less
Weight 4209.0 lb 1909.0 kg Less
Tooth Style J460 J460 Less
Tooth Count 5 5 Less

You've got a job to do

Our line of skeleton buckets is suitable for breaking up paving stones and tarmac, including rock and demolition work. And is ideal when sieving is required. The rugged design, with square cross section of the vertical bars make these buckets very strong and durable.

Cat quality built in every bucket

Caterpillar has a 35 year legacy designing and manufacturing buckets. A tremendous amount of data and customer feedback on use in applications and materials from around the world is integrated into each bucket design. With every Cat bucket that leaves our factory, not only leaves a world-class product, but also a first-class promise. So you can be sure that every day we do our utmost to build the products that will make you more efficient and productive.