Studio Shot

Tilting Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in)

Request A Price Click for Price

Key Specs

Width
47.2 in
1200 mm
Capacity
4.7 ft³
133 l
Weight
427.7 lb
194 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in)

Width 47.2 in 1200 mm
Capacity 4.7 ft³ 133 l
Weight 427.7 lb 194 kg
Base Edge Thickness 0.6 in 16 mm
Tip Radius 25.3 in 643 mm
Interface Type CW-05 Coupler CW-05 Coupler

See how 1200 mm (47 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Check out current offers for the 1200 mm (47 in)

View More Offers