1500 mm (59 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Units:
Width 59.0 in 1500.0 mm Less
Rated Capacity 6.3 ft³ 177.0 l Less
Weight 574.0 lb 260.0 kg Less

Base Edge Thickness

Base Edge Thickness 0.6 in 16.0 mm Less

Tip Radius

Tip Radius 28.0 in 709.0 mm Less

Application

Ideal for cleaning wide trenches, loading materials, slope-cutting and profiling, grading and finishing work in construction, landscaping and road maintenance applications.

Superior Bucket Fill

Optimum wrapper angle and no sharp corners promote superior bucket fill and reduce material packing.