Trenching Bucket

Trenching Bucket 600 mm (23 in): 514-7846

Width
60.0 in
600.0 mm
Capacity
2.3 yd³
1.76 m³
Weight
2745.0 lb
511.7 kg

Product Specifications for Trenching Bucket 600 mm (23 in): 514-7846

See how Trenching Bucket 600 mm (23 in): 514-7846 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the Trenching Bucket 600 mm (23 in): 514-7846

View More Offers