Width | 107.8 in 2738 mm |
Height | 53.1 in 1350 mm |
Weight | 2579.4 lb 1170 kg |
Length | 58.4 in 1483 mm |
Capacity | 3.3 yd³ 2.5 m³ |
Base Edge Thickness | 1.3 in 32 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
2.5 m3 (3.3 yd3), Fusion™, Welded on Teeth
Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.
Width | 107.8 in 2738 mm |
Height | 53.1 in 1350 mm |
Weight | 2579.4 lb 1170 kg |
Length | 58.4 in 1483 mm |
Capacity | 3.3 yd³ 2.5 m³ |
Base Edge Thickness | 1.3 in 32 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |