2.5 m3 (3.2 yd3), ISO, Bolt-On Cutting Edge

< Back

Overview

Performance Series Flat Floor, General Purpose Buckets utilize a long flat floor that delivers improved results when back dragging and grading.

Units:
Width 107.0 in 2727.0 mm Less
Height 53.0 in 1358.0 mm Less
Weight 2542.0 lb 1153.0 kg Less
Length 52.0 in 1331.0 mm Less
Base Edge Thickness 1.0 in 25.0 mm Less
Cutting Edge Thickness 1.0 in 25.0 mm Less
Capacity 3.2 yd³ 2.5 m³ Less

Application

Ideal for back dragging and grading applications.

Rugged Design

Additional wear plates on bottom surface of bucket improves bucket life in course aggregate applications.

Performance Series Technology

Performance Series Technology - Innovations in bucket design that improve load-ability of buckets, increasing productivity and decreasing fuel costs.

Maximum Machine Usage

Bucket capacity and loading characteristics are matched to machine capabilities to ensure maximum usage and productivity.