2.8 m3 (3.7 yd3), IT, Bolt-On Cutting Edge

< Back

Overview

Used for loading light, loosely-packed materials.

Units:
Width 100.0 lb/in 2549.0 mm Less
Height 60.0 in 1512.0 mm Less
Weight 2177.0 lb 987.0 kg Less
Length 56.0 in 1417.0 mm Less
Base Edge Thickness 1.0 in 25.0 mm Less
Capacity 3.7 yd³ 2.8 m³ Less

Application

Designed for carrying light, loosely-packed materials.

Versatile Design

Easily hauls, loads, digs and piles light materials such as snow, hay or woodchips.

High Capacity Design

Increased capacity up to 60% over standard buckets.

Material Density Rating

Designed for loading material with a density of 1300 lb/yd3 (770 kg/m3) or less.

Optional Top Clamp

Optional full-width top clamp tightly holds loose materials such as hay with minimum spillage, and holds large round bales securely.