3.0 m3 (4.0 yd3), Pin On

< Back

Overview

Used for loading light, loosely-packed materials.

Units:
Width 100.0 lb/in 2532.0 mm Less
Height 62.0 in 1572.0 mm Less
Weight 2199.0 lb 997.0 kg Less
Capacity 4.0 yd³ 3.0 m³ Less
Length 58.0 in 1485.0 mm Less
Base Edge Thickness 1.0 in 25.0 mm Less

Application

Designed for carrying light, loosely-packed materials.

Versatile Design

Easily hauls, loads, digs and piles light materials such as snow, hay or woodchips.

High Capacity Design

Increased capacity up to 60% over standard buckets.

Material Density Rating

Designed for loading material with a density of 1300 lb/yd3 (770 kg/m3) or less.

Optional Top Clamp

Optional full-width top clamp tightly holds loose materials such as hay with minimum spillage, and holds large round bales securely.