2340 mm (92 in), Bolt-On Cutting Edge

< Back

Overview

Used to load, carry and dump in a variety of applications.

Units:
Width 92.0 in 2337.0 mm Less
Capacity 0.94 yd³ 0.72 m³ Less
Weight 854.0 lb 388.0 kg Less
Height 23.0 in 566.0 mm Less
Length 40.0 in 1022.0 mm Less
Base Edge Thickness 19.0 in 483.0 mm Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Sidewall Thickness 0.2 in 5.0 mm Less

Applications

Designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.

Optimum Bucket Geometry

Low back height profile and long floor length result in excellent visibility to the front cutting edge and front corners, and superior loading and dumping.

Full Length Skid Bars

Full length skid bars provide additional floor rigidity and wear resistance.

Rugged Design

Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.

Integrated Steps

Integrated steps make it easier for the operator to enter/exit the cab.

G.E.T. Options

Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.