< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Units:
Capacity 2.0 yd³ 1.53 m³ Less
Width 74.0 in 1900.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less
Weight 1179.0 lb 535.0 kg Less
Height 44.0 in 1118.0 mm Less
Length 57.0 in 1451.0 mm Less
Optimal Hydraulic Flow 76-87 lpm (20-23 gpm) 76-87 lpm (20-23 gpm) Less
Optimal Hydraulic Pressure 130-230 bar (2000-3300 psi) 130-230 bar (2000-3300 psi) Less
Belt Width 12.0 in 305.0 mm Less
Interface Type Skid Steer Coupler Skid Steer Coupler Less

Application

Designed to collect and discharge sawdust, mulch, straw and sand into barns, stalls and orchards, backfill top soil or pea gravel into trenches and spread silage.

Manually Adjustable Discharge Doors

Manually adjustable discharge doors on both sides regulate the volume of discharged material. Thick plating reinforces the doors for long lasting performance.

Dual Direction Rubber Conveyor Belt

Dual direction rubber conveyor belt is heavy-duty with a raised chevron tread and adjustable tension belt. Dual direction drive boosts productivity by eliminating the need for awkward maneuvering commonly encountered in tight areas.

High Torque Agitator

High torque agitator assembly is directly powered by an independent hydraulic motor. Motor and conveyor systems rotate in conjunction on bi-axis planes for consistent flow and to prevent material from bridging inside the bucket.

Dual Direct Drive Hydraulic Motors

Dual direct drive hydraulic motors drive the belt and a third motor drives the agitator providing consistent hydraulic flow. Motors are externally mounted for convenient access.

Welded-On Serrated Safety Step

Welded-on serrated safety step allows for easy entry and exit from the cab.

Tool Mounted Operation and Maintenance Manual

Tool mounted operation and maintenance manual required for proper operation of the work tool attachment is sealed from the elements.