2207 mm (87 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Primarily used to remove and separate rocks and larger debris from soil and sand.

Units:
Width 87.0 in 2207.0 mm Less
Weight 800.0 lb 363.0 kg Less
Height 25.5 in 644.0 mm Less
Length 47.0 in 1199.0 mm Less
Sidewall Thickness 0.4 in 10.0 mm Less
Width Between Rods 2.5 in 64.0 mm Less
Rod Diameter 1.25 in 32.0 mm Less
Number of Rod Tines 22 22 Less
Interface Type Skid Steer Coupler Skid Steer Coupler Less

Application

Designed for digging, carrying and dumping rocks and larger debris apart from finer materials such as soil and sand. These buckets are ideal for agriculture, general construction, demolition, landscaping and scrap handling segments.

Rock Dam

Improves material retention, reduces spillage and increases productivity.

Staggered Teeth

Improves breakout forces and helps to separate rock from soil.

Serrated Safety Step

Easy ingress and regress from cab.

Wide Tine Spacing

Allows for quicker and greater material separation.