305 mm (12 in) 7-8 Ton Pin On

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.

Units:
Compaction Width 12.0 in 306.0 mm Less
Number of Wheels 2 2 Less
Machine Class 7-8 Ton 7-8 Ton Less
Number of Pads 18 18 Less
Weight 915.0 lb 415.0 null Less
Overall Length 39.0 in 998.0 mm Less
Overall Height 45.0 in 1152.0 mm Less
Overall Width 13.0 in 338.0 mm Less
Interface Type Pin On Pin On Less

Application

Used to compact trenches and easily backfill.

Tamper Foot Design with Static Pad Rollers

Static pad rollers are best suitable for compacting cohesive soils and achieving a higher degree of compaction.

Tapered Roller Bearing

Tapered roller bearing provides smooth wheel operation and appropriate tool balance.

Standard Backfill Plate

Backfill plate bolts onto main tool interface to be used in collaboration with wheel, to create smooth trench bottom.

Open Rim Design

Open rim design allows wheel to penetrate through the lift of trench fill and compact soil from the bottom up, rather than the top down.