CW10 Hydraulic 10 Ton Mini Excavators
New

CW Couplers CW10 Hydraulic 10 Ton Mini Excavators

Request A Price Shop Now

Key Specs

Weight
202.8 lb
92 kg
Overall Width
14.3 in
363 mm
Machine Class
10 Ton Mini Hydraulic Excavators
10 Ton Mini Hydraulic Excavators

Features At A Glance

Displaying 1-6 of 6

Application

Application

CW style coupler covers a certain range of Mini Hydraulic Excavator (MHE) buckets that have different pin sizes. This provides a huge advantage for customers who have different size MHE models and need the flexibility of using one bucket among multiple machines.
Wedge Style Coupler

Wedge Style Coupler

Wedge style coupler has a rattle-free design ensuring a tight fit between coupler and attachment.
Hook On Front Axle

Hook On Front Axle

Hook on front axle is a safe procedure to attach and disconnect tools to the quick coupler and provides an additional safety feature against unwanted disengaging of the tool.
Spindle Style Locking Mechanism

Spindle Style Locking Mechanism

Spindle style locking mechanism with locking nut is easy to operate with a standard wrench. Locking nut prevents unwanted disengaging.
Retention Springs

Retention Springs

Retention springs hold locking spindle and retain attachment in the unlikely event of hydraulic failure (hydraulic couplers only).
Optional Lifting Hook

Optional Lifting Hook

Optional lifting hook is an alternative to the lifting eye on machine linkage.

Product Specifications for CW10 Hydraulic 10 Ton Mini Excavators

Weight 202.8 lb 92 kg
Overall Width 14.3 in 363 mm
Machine Class 10 Ton Mini Hydraulic Excavators 10 Ton Mini Hydraulic Excavators
Overall Height 13.7 in 347 mm
Overall Length 29.1 in 738 mm
Pin Diameter 2.4 in 60 mm
Lifting Hook Capacity 3086.5 lb 1400 kg
Interface Type Pin on Pin on
Required Hydraulics Dedicated Factory InstalledDedicated Factory Installed Dedicated Factory InstalledDedicated Factory Installed

See how CW10 Hydraulic 10 Ton Mini Excavators compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the CW10 Hydraulic 10 Ton Mini Excavators

View More Offers