CW-05 Manual 2 Ton

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Units:
Weight 56.0 lb 25.0 kg Less
Overall Width 10.0 in 235.0 mm Less
Excavator Class 2 Ton 2 Ton Less
Overall Height 10.0 in 244.0 mm Less
Overall Length 14.0 in 355.0 mm Less
Pin Diameter 1.4 in 35.0 mm Less

ALL DAY COMFORT

        
  • A sealed and pressurized cab is equipped with an improved air conditioning system, adjustable wrist rests and a suspension seat to help keep you working comfortably all day long.

Application

CW style coupler covers a certain range of Mini Hydraulic Excavator (MHE) buckets that have different pin sizes. This provides a huge advantage for customers who have different size MHE models and need the flexibility of using one bucket among multiple machines.

Wedge Style Coupler

Wedge style coupler has a rattle-free design ensuring a tight fit between coupler and attachment.

EASY TO OPERATE

  • Controls are easy to use and the intuitive Next Generation Monitor provides customizable machine operator preferences and easy to read machine information.

STICK STEER TRAVEL MODE

  • Moving around the job site is even easier with the Cat Stick Steer option. Easily switch from traditional travel controls with levers and pedals to joystick controls with a push of a button. The benefit of less effort and improved control is in your hands!

Hook On Front Axle

Hook on front axle is a safe procedure to attach and disconnect tools to the quick coupler and provides an additional safety feature against unwanted disengaging of the tool.

BIG PERFORMANCE IN A MINI DESIGN

  • Increased lifting, swinging, travel and multi-functioning performance helps you get the job done more efficiently, and dig-to-blade allows for easy clean up.

Spindle Style Locking Mechanism

Spindle style locking mechanism with locking nut is easy to operate with a standard wrench. Locking nut prevents unwanted disengaging.

Retention Springs

Retention springs hold locking spindle and retain attachment in the unlikely event of hydraulic failure. (Hydraulic couplers only)

SAFETY ON THE JOB SITE

  • Your safety is our top priority. The Cat Mini Excavator is designed to help keep you safe on the job. A back-up camera, courtesy work lights and a fluorescent retractable seat belt are just a few of the safety features we’ve built into the machine.

Optional Lifting Hook

Optional lifting hook is an alternative to the lifting eye on machine linkage.

SIMPLE SERVICE FOR LESS DOWNTIME

  • Maintenance is quick and easy on the Cat Mini Excavator. Routine check points are easy to access at ground level with grouped service points and robust service panels.

LOWER OPERATING COSTS

  • Equipped with features such as auto idle, auto engine shutdown, and efficient hydraulics with a variable displacement pump, the Cat Mini Excavator was designed with reducing your operating costs in mind.

UNMATCHED DEALER SUPPORT

  • Your Cat dealer is here to help you reach your business goals. From providing equipment solutions to operator training to service needs and beyond, your Cat dealer is ready to help.

CW-05 Manual 2 Ton Standard Equipment

ENGINE
  • Cat C3.3B Diesel Engine (U.S. EPA Tier 4 Final/EU Stage V) – Electronic Engine, Turbo, Diesel Particulate Filter (DPF)
  • Automatic Engine Idle
  • Automatic Engine Shutdown
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator
  • Radial Seal – Double Element Air Filter
  • Extended Life Coolant, –37° C (–35° F)
  • Ecology Drain

HYDRAULICS
  • Smart Tech Electronic Pump
  • Variable Displacement Piston Pump
  • Load Sensing/Flow Sharing Hydraulics
  • Power On Demand
  • Hydraulic Temperature Monitoring
  • Certified Accumulator
  • Hydro Advanced Hydraulic Oil
  • Case Drain Line

OPERATOR ENVIRONMENT
  • Rain Visor
  • Air Suspension Heated Seat
  • Sealed and Pressurized Cab
  • Operator Sound Pressure 72 dB(A) ISO 6396:2008
  • Stick Steer Mode
  • Travel Cruise Control
  • Control Pattern Changer
  • Adjustable Wrist Rests
  • Molded Footrests
  • Removable, Washable Floor Mat
  • Travel Pedals and Hand Levers
  • Cat Key with Passcode Option
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Integrated Lower Front Window
  • Assisted Front Window Overhead Storage
  • Rear Window Emergency Exit
  • Fabric, High Back, Suspension Seat
  • Retractable Seat Belt (75 mm/3 in)
  • Coat Hook
  • Cup Holder
  • LED Interior Light
  • Literature Holder
  • 12V Power Socket
  • Radio – Bluetooth®, USB, Auxiliary, Microphone
  • Skylight
  • Mounting Bosses for Top and Front Guards
  • ROPS – ISO 12117-2:2008
  • TOPS – ISO 12117:1997
  • Top Guard – ISO 10262:1998 (Level II)
  • Color LCD Monitor
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready
    – Hour Meter with Wake Up Switch
    – Jog Dial Control Interface

UNDERCARRIAGE
  • Greased and Lubricated Track
  • Hydraulic Track Adjusters
  • Tie Down Eyes on Track Frame
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge
  • Steel Tracks (450 mm/17.7 in wide)

BOOM, STICK AND LINKAGES
  • Variable Angle Boom
  • Standard Stick (1823 mm/71.8 in)
  • Front Shovel Capable (Pin-On/Manual Coupler/Hydraulic Coupler – not available in all regions)
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (not available in all regions)

ELECTRICAL
  • Rearview Camera
  • Rotating Beacon
  • 12 Volt Electrical System
  • 90 Ampere Alternator
  • 850 CCA Maintenance Free Battery
  • Circuit Breaker
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™ Elite Lite (regulations apply)

CW-05 Manual 2 Ton Optional Equipment

OTHER
  • Attachments including Buckets, Augers and Hammers
  • Wide Steel Tracks (600 mm/23.6 in)
  • Wide Dozer Blade
  • 2nd Auxiliary Hydraulic Lines
  • Additional Counterweight
  • Boom and Stick Hose Burst Check Valves
  • Bucket Linkage with Lift Eye
  • Track Guides
  • Water Jacket Heater
  • Refueling Pump
  • Cab Guarding
  • Travel Alarm (standard in some regions)