CW-05 Manual 1 Ton

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Units:
Weight 56.0 lb 25.0 kg Less
Overall Width 10.0 in 235.0 mm Less
Excavator Class 1 Ton 1 Ton Less
Overall Height 10.0 in 239.0 mm Less
Overall Length 18.0 in 439.0 mm Less
Pin Diameter 1.2 in 30.0 mm Less
Hoisting Hook Capacity 1323.0 lb 600.0 kg Less

Application

CW style coupler covers a certain range of Mini Hydraulic Excavator (MHE) buckets that have different pin sizes. This provides a huge advantage for customers who have different size MHE models and need the flexibility of using one bucket among multiple machines.

Hook On Front Axle

Hook on front axle is a safe procedure to attach and disconnect tools to the quick coupler and provides an additional safety feature against unwanted disengaging of the tool.

Optional Lifting Hook

Optional lifting hook is an alternative to the lifting eye on machine linkage.