CW-05 Manual 2 Ton

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Quick couplers make work tool attachment changes simple and increase the utilization of an excavator.

Units:
Weight 64.0 lb 29.0 kg Less
Overall Width 10.0 in 248.0 mm Less
Excavator Class 2 Ton 2 Ton Less
Overall Height 10.0 in 244.0 mm Less
Overall Length 18.0 in 443.0 mm Less
Pin Diameter 1.4 in 35.0 mm Less
Lifting Hook Capacity 1323.0 lb 600.0 kg Less

Application

CW style coupler covers a certain range of Mini Hydraulic Excavator (MHE) buckets that have different pin sizes. This provides a huge advantage for customers who have different size MHE models and need the flexibility of using one bucket among multiple machines.

Wedge Style Coupler

Wedge style coupler has a rattle-free design ensuring a tight fit between coupler and attachment.

Hook On Front Axle

Hook on front axle is a safe procedure to attach and disconnect tools to the quick coupler and provides an additional safety feature against unwanted disengaging of the tool.

Spindle Style Locking Mechanism

Spindle style locking mechanism with locking nut is easy to operate with a standard wrench. Locking nut prevents unwanted disengaging.

Retention Springs

Retention springs hold locking spindle and retain attachment in the unlikely event of hydraulic failure. (Hydraulic couplers only)

Optional Lifting Hook

Optional lifting hook is an alternative to the lifting eye on machine linkage.