3-4 Ton Mini Excavators Hydraulic
New

Dual Lock™ Pin Grabber Couplers - Mini Excavator 3-4 Ton Mini Excavators Hydraulic

Request A Price Shop Now

Key Specs

Weight
81.6 lb
37 kg
Weight
81.6 lb
37 kg
Width
9.9 in
252 mm

Overview

Increase machine versatility and improve overall production.

Product Specifications for 3-4 Ton Mini Excavators Hydraulic

Weight 81.6 lb 37 kg
Weight 81.6 lb 37 kg
Width 9.9 in 252 mm
Width 9.9 in 252 mm
Length 16.9 in 429 mm
Overall Height 8.7 in 221 mm
Pin Diameter 1.6 in 40 mm
Machine Class 2 Ton Mini Excavators 2 Ton Mini Excavators
Interface Type Pin On Pin On

See how 3-4 Ton Mini Excavators Hydraulic compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 3-4 Ton Mini Excavators Hydraulic

View More Offers