Hydraulic Connecting S Type Coupler HCS80: 678-7484

Hydraulic Connecting S Type Coupler HCS80: 678-7484 Hydraulic Connecting S Type Couplers

Request A Price Find Dealer

Key Specs

Machine Class
24-40
24-40
Maximum Operating Pressure
5076 psi
350 bar
Weight
880 lb
399 kg

Features At A Glance

Displaying 1-6 of 5

Better Hydraulic Flow

Better Hydraulic Flow

  • Couplings are machined and sized for the high-flow performance required by hydromechanical attachments.
  • Better hydraulic flow results in fuel efficiency gains from reduced back pressure.
  • Enclosed spring prevents contamination of hydraulic system.
  • Durable and reliable fluid connections create a system for hydraulic fluid flow and no opportunity for spills during tool exchange.
  • Internally routed hoses in the bracket and coupler use fewer external hoses, reducing overall hose and repair costs.
Change Attachments Faster

Change Attachments Faster

  • Changing attachments with hydraulic connecting couplers is 98% faster than pin-on.
  • Using hydraulic connect couplers instead of mechanical couplers saves 96% time in changing attachments.
  • Quick disconnect design improves lifespan and is easy to service.
  • Design of cover lid and sealing adds protection for couplings and prevents contamination to hydraulic system.
  • Machined position of the quick disconnect valves on the tool and on the bracket ensure a tight and reliable connection limiting chance of leaks or damage.
  • Quick disconnect couplings are installed in the same direction as the locking force with a solid flange to ensure a solid fit. No locking rings or nuts which increase the chances of loose or broken parts.
Industry-leading Safety

Industry-leading Safety

  • Industry-leading safety features in sensor technology.
  • Safe coupler locking complies with updated European EN474 safety standard.
  • Keep everyone on the job site safer. The operator stays safe in the cab and no assistance is required to connect or disconnect hydraulic hoses during attachment changes.
  • Multiple electronic and mechanical measures in place to keep attachment secure, even if a pressure loss occurs.
  • Operator has visual and audible confirmations from inside the cab of successful attachment connection.
  • Heavy-duty locking wedge design keeps connections tight and in place during use.
Additional Versatility

Additional Versatility

  • Attachment switching with a hydraulic connect coupler:
    • Quick changes mean operators will utilize task and application appropriate attachments, increasing overall productivity and extending the life of the attachments.
    • The ability to exchange attachments easily can reduce the number of machines needed for a job.
    • Fast attachment changes with the hydraulic connecting interface will save time over static couplers or pin-on attachments.
  • Electric connector allows for full functionality when working in combination with tiltrotators, ditch cleaning tilt buckets, and mulchers or other attachments with electronic harnesses for grade sensors or tool functions.
  • Each coupler comes standard with a lifting hook with 5-, 8- or 10-ton lift capacity depending on the size class.
Boost Efficiency and Productivity with Integrated Technologies

Boost Efficiency and Productivity with Integrated Technologies

  • The Cat® PL161 attachment locator keeps track of attachments across every jobsite with Bluetooth enabled location visibility.
  • Monitor attachment utilization by capturing real working hours for smarter maintenance planning.
  • View machines and attachments together in VisionLink™ for full fleet visibility and management.
  • Rugged, maintenance-free design with up to two years of battery life.

Product Specifications for Hydraulic Connecting S Type Coupler HCS80: 678-7484

Machine Class 24-40 24-40
Maximum Operating Pressure 5076 psi 350 bar
1/2" Hydraulic Connectors (Mounted) 2 2
1/2" Hydraulic Connector Flow 21 gpm 79 L/min
3/4" Hydraulic Connectors (Optional) 2 2
3/4" Hydraulic Connector Flow 59 gpm 225 L/min
1" Hydraulic Connectors (Mounted) 2 2
1" Hydraulic Connector Flow 100 gpm 380 L/min
Weight 880 lb 399 kg
Lift Hook Capacity 8 ton (US) 8 ton (US)
Height 18.2 in 463 mm
Length 37.8 in 960 mm
Width 25.5 in 647 mm

See how Hydraulic Connecting S Type Coupler HCS80: 678-7484 compares against frequently compared products.

Media Gallery

HCS80 Hydraulic Connecting S Type Coupler

HCS80 Hydraulic Quick Disconnects

Demolition & Sorting Grapple working with a HCS Coupler

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS80 Hydraulic Connecting S Type Coupler
HCS80 Hydraulic Quick Disconnects
Demolition & Sorting Grapple working with a HCS Coupler
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple

Hydraulic Connecting S Type Couplers

Cat Hydraulic Connecting S-Type Couplers | Introduction to HCS Couplers

Hydraulic Connecting S Type Couplers
Cat Hydraulic Connecting S-Type Couplers | Introduction to HCS Couplers