| Weight | 215 lb 97.5 kg |
| Lifting Hook Capacity | 6613.9 lb 3000 kg |
| Width | 13.9 in 353 mm |
| Overall Length | 27.1 in 688.7 mm |
| Overall Height | 13 in 330 mm |
| Pin Diameter | 2.4 in 60 mm |
| Machine Class | 10 Ton Mini Excavators 10 Ton Mini Excavators |
| Interface Type | Pin On Pin On |
| Required Hydraulics | Dedicated Factory Installed Dedicated Factory Installed |
| Maximum Operating Pressure | 5076.3 psi 350 bar |
| Coupler Type | S-50 Pin Grabber S-50 Pin Grabber |
S Type Couplers S50 Pin Grabber 10 Ton Mini Excavators
Request A Price Shop NowKey Specs
- Weight
- 215 lb
- 97.5 kg
- Lifting Hook Capacity
- 6613.9 lb
- 3000 kg
- Width
- 13.9 in
- 353 mm
Overview
The S Type Coupler is a pin grabber style dedicated coupler. It ensures an exchangeability of tools within a fleet of machines with different platforms. Consistent tight fit to attachment, low offset, and reliability are the key features.
Features At A Glance
Product Specifications for S50 Pin Grabber 10 Ton Mini Excavators
See how S50 Pin Grabber 10 Ton Mini Excavators compares against frequently compared products.
Couplers - Excavator
S50 Pin Grabber 10 Ton Mini Excavators
Selected
- Weight
- 215 lb
- 97.5 kg
- Lifting Hook Capacity
- 6613.9 lb
- 3000 kg
- Width
- 13.9 in
- 353 mm
Couplers - Excavator
S50 Pin Grabber LCS 8 Ton Mini Excavators
- Weight
- 196.9 lb
- 89.3 kg
- Lifting Hook Capacity
- 6613.9 lb
- 3000 kg
- Width
- 13.5 in
- 343 mm
Couplers - Excavator
S50 Pin Grabber LCS 10 Ton Mini Excavators
- Weight
- 215 lb
- 97.5 kg
- Lifting Hook Capacity
- 6613.9 lb
- 3000 kg
- Width
- 13.9 in
- 353 mm
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
An Attachment for Every Job - Cat® Work Tool Attachments