TRS18 Tilt-rotator

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Cat® Tilt-rotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tilt-rotators are productive, easy-to-use, and add value to your operation. Tilt-rotators are a versatile solution providing enhancements to your operation.

Units:
Excavator Class 18-24 tons 18-24 tons Less
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation Less
Configuration Options: Top-Bottom Pin-on-S70, CW30-CW30, CW30 S-CW30 S, S70-S70 Pin-on-S70, CW30-CW30, CW30 S-CW30 S, S70-S70 Less
Tilt Angle Range +/- 40° Left/Right 40° Left/Right Less
Weight 666-681 kg (1468-1501 lb) 666-681 kg (1468-1501 lb) Less
Recommended Maximum Oil Flow 30.12 gal/min 114.0 l/min Less
Working Pressure 3626.0 psi 25.0 MPa Less
Total Height 1190-1350 mm (46.85-53.15 in) 1190-1350 mm (46.85-53.15 in) Less
Width 870-1028 mm (34.25-40.47 in) 870-1028 mm (34.25-40.47 in) Less
Length 800-875 mm (31.50-34.45 in) 800-875 mm (31.50-34.45 in) Less
Note Weights and Dimensions dependent on configuration Weights and Dimensions dependent on configuration Less

Seamless Integration

  • Tilt-rotators connect to the machine’s HP2 circuit leaving the HP1 circuit for an additional attachment, ensuring smooth hydraulic flow to both
  • Display function integrates into the machine’s monitor
  • Positioning system connects to Cat GRADE with 3D

Up to 13% More Productivity

  • Controls allow for simultaneous tilt, rotation, and machine movement
  • Short height maintains consistent breakout force for digging
  • Hydraulic quick connect changes attachments in seconds
  • Do more work with less attachments and machines

Easy Operation

  • Machine joysticks include Tilt-rotator controls, preventing delay between operator command and action
  • Oil-filled gear box keeps gears constantly lubricated, extending the life of the rotor
  • Lubrication System has one grease point, which can be attached to the machine’s greasing
  • Innovative Control System has four unique operator settings

Enhanced Versatility

  • 40⁰ left and right tilt, plus 360° rotation adds capability to fixed attachments
  • Use grapple module without removing bottom attachment
  • Mixed configurations enable use of multiple attachment interfaces
  • Innovative Control system has settings for four unique operators

Stay Safe

  • Grapple module is faster and safer than people manually moving heavy objects
  • Operator stays in cab while switching attachments
  • Hydraulic quick connect does not require manual hose change
  • Double acting tilt cylinders have built-in load holding valves in the event of pressure loss