Studio Shot

Construction Forks 1524 mm (60 in)

Request A Price Click for Price

Key Specs

Height
52 in
1320 mm
Width
98.3 in
2498 mm
Weight
1172.9 lb
532 kg

Overview

For use in heavy duty applications.

Product Specifications for 1524 mm (60 in)

Height 52 in 1320 mm
Width 98.3 in 2498 mm
Weight 1172.9 lb 532 kg
Tine Length 60 in 1524 mm
Tine Width 5.9 in 150 mm
Tine Height 33.1 in 841 mm
Tine Thickness 3 in 75 mm
Tine Weight 370.4 lb 168 kg
Combined Weight 2120.8 lb 962 kg
Overall Length 85.4 in 2169 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1524 mm (60 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1524 mm (60 in)

View More Offers