1067 mm (42 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Heavy duty fork tines add versatility to pallet fork carriages for moving a wide variety of palletized construction site materials.

Units:
Overall Length 45.0 in 1141.0 mm Less
Tine Length 42.0 in 1067.0 mm Less
Width 4.8 in 122.0 mm Less
Height 22.0 in 549.0 mm Less
Fork Tine Thickness 1.8 in 45.0 mm Less
Load Capacity 6200.0 lb 2812.0 kg Less
Weight 260.0 lb 118.0 kg Less

Application

Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.

Rating

Heavy Duty Forks are rated Class II to handle lifting requirements of Skid Steer, Multi Terrain and Compact Track Loader machines.

Available Lengths

Heavy Duty Fork length options - 1067 mm (42 in), 1219 mm (48 in) and 1524 mm (60 in).