2659 mm (105 in)

< Back

Overview

With several sizes and options available, log and lumber fork carriages provide the tools you need for your particular job.

Interface Type

Units:
Interface Type Fusion™ Fusion™ Less

Tine Configuration Non-swinging, Non-floating Non-swinging, Non-floating Less
Height 57.0 in 1458.0 mm Less
Weight 1553.0 lb 704.0 kg Less
Width 105.0 in 2659.0 mm Less
Length 19.0 in 480.0 mm Less
Tine Spacing Range 1002-2551 mm (40-100 in) 1002-2551 mm (40-100 in) Less

Applications

Cat® Log & Lumber Fork Carriages are used to load, unload, move deck, sort and feed the mill. Their flat fork tines and raised guards are designed specifically for use in handling both unfinished logs and stacked lumber.

Risers / Log Guards

Risers and Log guards prevent logs from rolling back on to linkages. Maximizes the ability to fill the fork at every pass by supporting large loads.

Wider Carriages

Wider carriages increase stability when handling longer poles/loads.

Wider Tine Widths

Wider tine widths provide a larger surface area for stability when transporting larger materials.