1524 mm (60 in)

< Back

Overview

Extra fork tines add versatility to log and lumber fork carriages, providing several styles and lengths to meet your needs.

Units:
Overall Length 67.0 in 1703.0 mm Less
Length 60.0 in 1524.0 mm Less
Width 6.0 in 150.0 mm Less
Height 42.0 in 1058.0 mm Less
Tine Thickness 2.6 in 65.0 mm Less
Load Capacity 7640.0 lb 3465.0 kg Less
Weight 406.0 lb 184.0 kg Less
Tine Configuration Non-Swinging, Floating Non-Swinging, Floating Less

Application

Cat® Log & Lumber Fork Tines are used to load, unload, move deck, sort and feed the mill. Their flat fork tines and raised guards are designed specifically for use in handling both unfinished logs and stacked lumber.

Increased Tine Drop

Increased tine drop to 153 mm (6 in) provides increased visibility for truck loading.

Tapered Box Tines

Tapered box tines are tapered to a point enabling the operator to insert the tines between logs for sorting and assist in a more controlled unloading of the payload.

Wider Tine Widths

Wider tine widths provide a larger surface area for stability when transporting larger materials.

Floating / Non-floating Tine Configuration

Easily interchange floating and non floating tine configurations by adding/removing a single bolt.