Studio Shot

1829 mm (72 in)

Overall Length
79.0 in
2008.0 mm
Length
72.0 in
1829.0 mm
Width
7.0 in
180.0 mm

Product Specifications for 1829 mm (72 in)

See how 1829 mm (72 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1829 mm (72 in)

View More Offers