2185 mm (86 in), Pin On

< Back

Overview

Stack, carry and sort piles of lumber.

Units:
Carriage Width 87.0 in 2212.0 mm Less
Fork Tine Spacing - Maximum Width 86.0 in 2185.0 mm Less
Fork Tine Spacing - Inside Width 77.0 in 1955.0 mm Less
Fork Tine Length 50.0 in 1260.0 mm Less
Fork Tine Width 5.0 in 115.0 mm Less
Maximum Clamp Opening 82.0 in 2089.0 mm Less
Minimum Clamp Opening 6.0 in 149.0 mm Less
Weight 3737.0 lb 1695.0 kg Less
Tip Type Roller Tips Roller Tips Less
Interface Type Pin On Pin On Less

Application

Efficiently unload and load from trucks, capably sort pole and decking inventory in the yard, effectively feed sawmills and handle other long or bulky material.

Visibility

Large open frame top design increases visibility and assists operator in loading and unloading materials.

Curved Frame Design

Promotes rolling action of logs for smooth loading and unloading. Log quality is preserved by rounded corners and fewer sharp angles.

Roller Tips

Helps prevent damage to poles when loading and unloading.

Additional Wear Strips

Helps to increase life of the tines.

Tool Mounted Operation and Maintenance Manual Holder

Tool mounted and sealed from the elements, holder includes all operation manuals and maintenance guides required for proper operation of the work tool.

Overview

Accessories maximize the productivity of attachments

Name Description
457 mm (18 in) Heavy Duty Capacity Bucket Optimized geometry provides maximum digging force and material volume for heavy-duty applications.
508 mm (20 in) Heavy Duty Capacity Bucket Optimized geometry provides maximum digging force and material volume for heavy-duty applications.
762 mm (30 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
406 mm (16 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
762 mm (30 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
914 mm (36 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.
305 mm (12 in) Heavy Duty Bucket High strength buckets designed for maximum performance and value over a broad range of applications.