1524 mm (60 in), Pin On, Class III
New

Pallet Fork Carriages 1524 mm (60 in), Pin On, Class III

Request A Price Shop Now

Key Specs

Height
25 in
635 mm
Width
60 in
1524 mm
Overall Width
60 in
1524 mm

Features At A Glance

Notched Rail-Type Carriage

Notched Rail-Type Carriage

Notched rail-type carriage design for Pallet Forks allows fork tines to be easily replaced or changed and locked into place.
Single Tilt Pin On

Single Tilt Pin On

Designed specifically for use with single tilt pin on Backhoe Loaders to be durable and long lasting
Torque Tubes

Torque Tubes

Torque Tubes provide extra strength and support carriage longevity.

Product Specifications for 1524 mm (60 in), Pin On, Class III

Height 25 in 635 mm
Width 60 in 1524 mm
Overall Width 60 in 1524 mm
Weight 597.2 lb 270.9 kg
Length 17.4 in 442 mm
Tine Spacing 442mm-1369mm (17.4in-53.9in) 442mm-1369mm (17.4in-53.9in)
Interface Type Pin On Pin On

See how 1524 mm (60 in), Pin On, Class III compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1524 mm (60 in), Pin On, Class III

View More Offers