Studio Shot

1550 mm (61 in)

Carriage Height
38.0 in
975.0 mm
Carriage Width
61.0 in
1550.0 mm
Carriage Weight
580.0 lb
263.0 kg

Product Specifications for 1550 mm (61 in)

See how 1550 mm (61 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1550 mm (61 in)

View More Offers