Studio Shot

1312 mm (52 in)

Carriage Height
19.0 in
493.0 mm
Carriage Width
52.0 in
1312.0 mm
Carriage Weight
181.0 lb
82.0 kg

Product Specifications for 1312 mm (52 in)

See how 1312 mm (52 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Caterpillar product brochures and other informational documents are available for your growing business. To get exclusive access to more awesome content, sign up below. Or for instant access, you can skip this form.


Check out current offers for the 1312 mm (52 in)

View More Offers